NTC Sensor Assembly / Systems
NTCDP4AG103JCDBBA
|
|
Size
| Lead Wire Length |
|
| Detail Size Information |
Electrical Characteristics
| Nominal Resistance |
|
| Nominal Resistance Tolerance |
|
| B value |
|
| B value Condition |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Operating Temperature Range |
|
| UL File No. |
|
| AEC-Q200 |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642B0393J000
0.039uF, 1000V DC
8mm(W) x 14mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642H6393J000
39uF, 630 V DC
6.0mm(W) x 11.0mm(H) x 18.0mm(L)
SMD / SMT Inductors (Coils)
MHQ1005075HA8N2HTD25
L=8.2nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm
Filters
DEA162450BT-7219A1
Pass Band=2400 to 2500MHz
Zc=50se | TI CC253x bal
Chip Varistors / Ceramic Transient Voltage Suppressors
B72440P5040S560
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=22V
NTC Elements
NTCDE3HG103HC3NB
Nominal Resistance=10.00kΩ at 25℃
Glass encapsulated Axial lead (C-shaped bending)
NTC Sensor Assembly / Systems
B57045K0103A002
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%
NTC Sensor Assembly / Systems
B57702M0103J000
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±5.0%
NTC Sensor Assembly / Systems
NTCDP3LG111XXHBEA
Nominal Resistance=0.111kΩ
Nominal Resistance Tolerance=±2.5%
NTC Sensor Assembly / Systems
NTCDP3LG720JXHCEA
Nominal Resistance=0.072kΩ at 140℃
PPS resin molding type / Oil temperature sensor