NTC Elements

B57350K0102J000

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
Product Type
Leadless NTC thermistors
Terminal Shape
Leadless
Type
K350
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
990Ω at 25°C
Nominal Resistance Tolerance
±5%
Nominal B value (Typ.) [25/100°C]
3930K
Nominal B value Tolerance
±1.5%
Reference B value (Typ.) [25/85°C]
3917K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
180mW
Thermal Dissipation Constant [at 25°C]
2.5mW/°C

Other

Operating Temperature Range
-55 to 155°C
Terminal Note
unleaded
UL File No.
AEC-Q200
Packing