NTC Elements

B57560G1234G000

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
AEC-Q200AEC-Q200
ULUL Certificate
Product Type
Glass-encapsulated NTC thermistors
Terminal Shape
Radial lead
Type
G1560
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
230kΩ at 25°C
Nominal Resistance Tolerance
±2%
Nominal B value (Typ.) [25/100°C]
4280K
Nominal B value Tolerance
±1%
Reference B value (Typ.) [25/85°C]
4257K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
50mW
Thermal Dissipation Constant [at 25°C]
1.3mW/°C

Other

Operating Temperature Range
-55 to 300°C
Terminal Note
Dumet wire (copper-clad FeNi)_Option: Nickel plating
UL File No.
E69802
AEC-Q200
YES
Packing

Related articles

Show more