NTC Elements

B57863S0103G040

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Features
AEC-Q200AEC-Q200
ULUL Certificate
Product Type
Resin coated NTC thermistors
Terminal Shape
Miniature sensors (bendable wire) insulation
Type
S863
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
10kΩ at 25°C
Nominal Resistance Tolerance
Nominal B value (Typ.) [25/100°C]
3988K
Nominal B value Tolerance
Reference B value (Typ.) [25/85°C]
3974K
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]
1.5mW/°C

Other

Operating Temperature Range
-55 to 155°C
Terminal Note
PTFE-insulated nickel wire_silvered_AWG30
UL File No.
E69802
AEC-Q200
YES
Packing

Tech Info

Collapse all Expand all