NTC Elements

B57871L0202H000

Applications
Automotive GradeAutomotive Grade
Features
AEC-Q200AEC-Q200
Product Type
Resin coated NTC thermistors
Terminal Shape
Lead spacing
Type
L871
Status
ProductionProduction
Brand
EPCOS
  • Sensors,NTC Elements:L871
  • Sensors,NTC Elements:L871

Images are for reference only and show example products.

3D Model

Size

Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Nominal Resistance
2kΩ at 25°C
Nominal Resistance Tolerance
±3%
Nominal B value (Typ.) [25/100°C]
3560K
Nominal B value Tolerance
±1%
Reference B value (Typ.) [25/85°C]
Reference B value (Typ.) [0/100°C]
Max. Electric Power [at 25°C]
60mW
Thermal Dissipation Constant [at 25°C]
3mW/°C

Other

Operating Temperature Range
-40 to 155°C
Terminal Note
Cu-clad steel wire, ∅ 0.4 mm
UL File No.
AEC-Q200
YES
Packing
Collapse All Expand All