NTC Elements

NTCDS4AG503HC4NT

Product Status
Production
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
Product Type
Glass-encapsulated NTC thermistors
Terminal Shape
Axial lead
Series
NTCDS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm +0.00,-0.40mm
Diameter(D)
2.00mm Max.
Terminal Length
28.20mm ±1.00mm
Terminal Diameter
0.55mm Max.

Electrical Characteristics

Nominal Resistance
50kΩ at 25°C
Nominal Resistance Tolerance
±3%
Reference Resistance
50kΩ at 25°C
Nominal B value (Typ.) [0/100°C]
3968K
Nominal B value Tolerance
±2%
Reference B value (Typ.) [25/85°C]
4000K
Reference B value (Typ.) [25/100°C]
4008K
Max. Electric Power [at 25°C]
20mW
Thermal Dissipation Constant [at 25°C]
2mW/°C

Other

Operating Temperature Range
-40 to 250°C
Terminal Note
Ni-plating
UL File No.
AEC-Q200
YES
Packing
Package Quantity
2000pcs
Weight
0.14g

Tech Info

Collapse all Expand all

Related articles

Show more