NTC Elements

NTCDZ3UG942HC4NB

Product Status
Production
Applications
Automotive Grade
Features
AEC-Q200AEC-Q200
Product Type
Glass-encapsulated NTC thermistors
Terminal Shape
Radial lead (Axial U-bend+Coating)
Axial lead
Series
NTCDZ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm +0.00,-0.40mm
Diameter(D)
2.70mm Max.
Terminal Length
16.00mm ±1.00mm
Terminal Diameter
0.55mm Max.

Electrical Characteristics

Nominal Resistance
9.395kΩ at 25°C
Nominal Resistance Tolerance
±3%
Reference Resistance
9.395kΩ at 25°C
Nominal B value (Typ.) [0/100°C]
3933K
Nominal B value Tolerance
±2%
Reference B value (Typ.) [25/85°C]
3940K
Reference B value (Typ.) [25/100°C]
3934K
Max. Electric Power [at 25°C]
30mW
Thermal Dissipation Constant [at 25°C]
3mW/°C

Other

Operating Temperature Range
-40 to 160°C
Terminal Note
Ni-plating
UL File No.
AEC-Q200
YES
Packing
Package Quantity
200pcs
Weight
0.13g

Tech Info

Collapse all Expand all

Related articles

Show more