Humidity Sensors

CHS-KSS-CA1

Product Status
Production (NRND)
Recommended Alternate Part No. : CHS-ESS-CA5 (Interchangeability is not guaranteed.)
Applications
Commercial Grade
Product Type
Elements
Type
CHS-KSS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Size

Dimension
(L)7.4mm x (W)11mm x (H)4mm
Product Shape
Square

Electrical Characteristics

Operating Range
5 to 95%RH (0 to 50°C)
Accuracy Assurance Range
50%RH at 25°C
Nominal Accuracy
±5%RH
Operating Voltage
AC 5Vrms
Impedance
1 to 80000kΩ (AC1V/1kHz)

Other

Packing
Bulk (Tray)
Package Quantity
3600pcs
Weight
0.28g

Tech Info

Collapse all Expand all