Hall Switches
HAL1502SU
|
|
Size
| Package |
|
| Detail Size Information |
Electrical Characteristics
| Input Voltage |
|
| Switching Points B[ON] / mT |
|
| Switching Points B[OFF] / mT |
|
| Temperature Coeffecient / (ppm/K) |
|
Other
| Operating Temp. Range |
|
| AEC-Q100 |
|
| Packing |
|
| Weight |
|
Tech Info
Documents
-
[Product Information] HAL 15xy First ISO 26262 Compliant Low-Power Hall Switch
-
HAL 15xy – Replacement of the HAL 5xy family with the new HAL 15xy familyLogin
-
HAL 15xy HAL 5xy Successor Start-up Behavior, Power-On Self-TestLogin
-
Hall Switch Selection Guide for Automotive and Industrial Applications
-
Sensors and Controllers: Ordering Codes, Packaging, Handling
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3225X7T2J104K160AC
Capacitance=0.1μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA3E3X8R1C474K080AB
Capacitance=0.47μF
Edc=16V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X8R1H104K080AE
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
Soft termination
AEC-Q200
SMD / SMT Inductors (Coils)
VLS4015CX-100M-H
L=10μH
Rated current=1.16A
L x W x T :
4 x 4 x 1.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C390KT500NA8
Maximum continuous voltage [DC]=28V
Maximum Clamping Voltage (8/20uS)=72V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510G0300K062
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V
NTC Inrush Current Limiters
B57153S0479M000
Resistance (at 25℃)=4.7Ω
Maximum Current=3A
Embedded Motor Controllers
HVC4422F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
Embedded Motor Controllers
HVC5221D
4 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
Embedded Motor Controllers
HVC5222C
3 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core