PiezoHapt™ Actuators

PHUB8060-35A-33-000

Product Status
Obsolete
Applications
Automotive Grade
Series
PHU
Type
PiezoHapt-L
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-Free

Images are for reference only and show example products.

Vibration Plate Size

Length(L)
80.00mm Nom.
Width(W)
60.00mm Nom.
Thickness(T)
0.25mm Nom.

Element Size

Length(L)
30.00mm Nom.
Width(W)
30.00mm Nom.
Thickness(T)
0.10mm Nom.

Electrical Characteristics

Operating Voltage (Max.)
24Vp-p (±12V)

Other

Vibration Plate
42Ni-Fe
Terminals
FPC
Operating Temperature Range
-40 to 105°C
Packing
Bulk (Tray)
Package Quantity
200pcs
Weight
11g

Tech Info

Collapse all Expand all