MEMS Microphones (Microphone)
MMIC271609T4064C0300
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Sensitivity |
|
| S/N Ratio [SNR] (Typ.) |
|
| Sound Pressure Level |
|
| Acoustic Overload Point |
|
| Total Harmonic Distortion [THD] |
|
| Lower Cutoff Frequency (Min.) |
|
| Power Supply Rejection Ratio [PSPR] (Typ.) |
|
| Current Consumption [Icc] (Typ.) |
|
| Output Impedance (Max.) |
|
| Output Impedance (Typ.) |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C2012JB1H224K125AA
Capacitance=0.22μF
Edc=50V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40720
SNR(Nom)=70dBA
LxWxT (mm)=4x3x1.2
MEMS Microphones (Microphone)
ICS-40730
SNR(Nom)=74dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
ICS-43432
SNR(Nom)=65dBA
LxWxT (mm)=4x3x1
MEMS Microphones (Microphone)
MMIC332509T4081C0900
SNR(Nom)=66dBA
LxWxT (mm)=3.35x2.5x0.95
MEMS Microphones (Microphone)
MMICT4076-00-908
SNR(Nom)=63dBA
LxWxT (mm)=2.75x1.85x0.9