MEMS Microphones (Microphone)
MMICT4076-00-908
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Sensitivity |
|
| S/N Ratio [SNR] (Typ.) |
|
| Sound Pressure Level |
|
| Acoustic Overload Point |
|
| Total Harmonic Distortion [THD] |
|
| Lower Cutoff Frequency (Min.) |
|
| Power Supply Rejection Ratio [PSPR] (Typ.) |
|
| Current Consumption [Icc] (Typ.) |
|
| Output Impedance (Max.) |
|
| Output Impedance (Typ.) |
|
Other
| Operating Temperature Range |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CKG57KX7R1V476M335JH
Capacitance=47μF
Edc=35V
T.C.=X7R
LxWxT:6x5x3.35mm
MEGACAP type
Leaded Disk Varistors
B72207S2211K101
Max. Operating Voltage [AC]=210Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A
Leaded Disk Varistors
B72207S2321K101
Max. Operating Voltage [AC]=320Vrms
Max. Surge Current Imax(8/20μs,1time)=1750A
IMU (Inertial Measurement Unit)
IIM-46234
6-Axis
Accelerometer, Gyroscope
MEMS Microphones (Microphone)
ICS-40619
SNR(Nom)=67dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40730
SNR(Nom)=74dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
ICS-43434
SNR(Nom)=65dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
MMIC271609T4064C0300
SNR(Nom)=61.5dBA
LxWxT (mm)=2.7x1.6x0.89
MEMS Microphones (Microphone)
MMIC332509T4081C0900
SNR(Nom)=66dBA
LxWxT (mm)=3.35x2.5x0.95
MEMS Microphones (Microphone)
MMICT4078-00-908
SNR(Nom)=66dBA
LxWxT (mm)=3.35x2.5x0.98