Transformers for DC-DC Converters

B78334B1033A003

Product Status
Production
Applications
General
Function
DC/DC Converter
Core Shape
ER 11
Type
B78334B1033
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
12.00mm Max.
Width(W)
13.00mm Max.
Height(H)
6.40mm Max.

Electrical Characteristics

Inductance
100μH ±12%
Turns Ratio
1:1:1:1
Withstanding Voltage [50Hz/1sec]
1000Vrms

Other

Operating Temp. Range
-40 to 85°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
700pcs
Weight
1.5g

Tech Info

Collapse all Expand all

Technical Support Tools