Transformers for DC-DC Converters
Tech Notes
TDK Product Features
SMT transformers for DC-DC converters are offered in a wide range of core sizes and layouts.
The series is featuring five compact dimensions with different turns ratios of between 1:1 and 1:7.5. Depending on the selected type, the inductance value of the primary winding offers values of between 0.9 µH and 10 mH.
News