Transformers for IGBT/FET

B78308A2461A003

Product Status
Production
Applications
Automotive
Functions
Gate-drive transformer
Type
B78308A*A003
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
15.80mm ±0.40mm
Width(W)
12.90mm ±0.50mm
Thickness(T)
11.40mm ±0.20mm

Electrical Characteristics

Turns Ratio
1:0.22:0.78
Number of Output
Inductance
3.69μH Min.
Leakage Inductance [Max.]
Withstanding Voltage
3.75kVrms 1min.

Other

Operating Temp. Range
-40 to 150°C
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 44mm]
Package Quantity
190pcs
Weight
2.5g

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models