Transformers for IGBT/FET
VGT10SEE-200S2A5
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Turns Ratio |
|
| Number of Output |
|
| Inductance |
|
| Leakage Inductance [Max.] |
|
| Withstanding Voltage [Pri-Sec] |
|
| Withstanding Voltage [Coil-Core] |
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
C3216CH2J471J085AA
Capacitance=470pF
Edc=630V
T.C.=CH
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
SMD / SMT Inductors (Coils)
B82432T1473K000
L=47μH
Rated current=0.5A
4.5mm x 3.2mm [EIA 1812]
SMD / SMT Inductors (Coils)
MHQ1005PR22GTD25
L=220nH
Q=18
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MHQ1005PR33GTD25
L=330nH
Q=13
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MLF1005G1R0JTD25
L=1μH
Rated current=40mA
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
SLF10145T-221MR65-H
L=220μH
Rated current=0.65A
L x W x T :
10.1 x 10.1 x 4.5mm
SMD / SMT Inductors (Coils)
TFM201610ALVA2R2MTAA
L=2.2μH
Rated current=1.9A
L x W x T :
2 x 1.6 x 1mm
Transformers for IGBT/FET
B78311A2381A003
Flyback transformer (Distributed), 2 outputs
88µH, 1.8µH, TR=40 : 24 : 24 : 12 : 16
Transformers for IGBT/FET
B82804A0264A210
Gate-drive transformer, 2 outputs
264μH, TR=1:1:1
Transformers for IGBT/FET
B82804F0244A210
Gate-drive transformer, push pull
240µH, 0.7µH, TR=1 : 1 : 1