NFC Antenna Combo Rx Coil Units

WR524830-16F3-NF-G

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : May.26, 2025
Last Purchase Order Date : Sep.30, 2025
Last Shipment Date : Dec.31, 2025
Type
Coil Units
Series
WR-NFC
Application
General Machinery
Mobile
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Coil Unit Size
52.0mm x 30.0mm
Thickness of Coil Unit
0.62mm Max.
Detail Size Information
Please refer to the catalog

Electrical Characteristics of Coil Unit

WPC Compliant
YES
Output Power
5W
Inductance
19.5μH at 100kHz / 1Vrms
DC Resistance
0.8Ω at 25°C
Efficiency
69%

Electrical Characteristics of NFC Antenna

Inductance
2μH at 1MHz / 1Vrms
DC Resistance
0.52Ω at 25°C

Other

Operating Temp. Range
-30 to 70°C
Weight
5g
IC Information

Tech Info

Collapse all Expand all