Tech Library
Products & Technologies
[ ]
Product Overview

Programmable AC Power Source GENESYS AC — Loan Program for On-site Evaluation

ac stabilized power supply thumbnail
With the globalization of electrified goods, renewable energy and EV charging infrastructure and the harmonization of test standards to bring those products to market, demand for AC-based testing is increasing. Key markets include power equipment, EV charging, renewable energy, consumer appliances, aerospace/rail and third-party test labs. Recently, demand for high-power, high-precision and EMC robustness verification has grown, raising functional and performance requirements for programmable AC power supplies. In response, TDK has released the GENESYS AC series.
ac stabilized power supply thumbnail
-------------------------------
-------------------------------
-------------------------------
-------------------------------
 

What is an AC Power Source (Basics and Use Cases of Programmable AC power supplies)

-------------------------------

An AC power source (programmable AC power supply) can generate and precisely control arbitrary AC waveforms, frequencies and voltages. It is widely used for product evaluation, immunity testing and field fault diagnosis, and is essential for reproducing realistic operational power conditions. Detailed features are as follows:

-------------------------------

Core Functions

  • Arbitrary waveform generation: not only sine waves, but distorted waveforms, voltage dips, interruptions, pulses, harmonic superposition, etc.
  • Variable frequency: frequency settings per test requirements (range depends on model).
  • Variable voltage: supports commercial ranges to 360Vac in single phase and 606Vac in Phase to Phase operation.
  • High crest factor capability: Supports applications with high inrush current.
  • Measurement, control and protection: voltage/current/Power/PF/THD measurement, overcurrent/overvoltage protection.
  • Manual or Remote control (LAN/USB/GPIB, etc.)
-------------------------------

Phase and Power Ranges

  • Single-phase AC: suitable for residential, commercial and low-power testing.
  • Three-phase AC: for higher-power residential, commercial and industrial equipment, inverter and motor testing; supports three-phase unbalance and interphase phase manipulation.
  • High-capacity models (to 45kVA): user scalable to several hundred kVA via parallel operation and master/slave control.
-------------------------------

Main Use Cases

  • Product development and evaluation: power disturbances and flucuations, transient response, and overcurrent testing.
  • Immunity test preparation: pre-checks "Pre-compliance" for IEC 61000-4-11 (voltage dips), IEC 61000-4-13 (harmonics), etc.
  • Production inspection & reliability testing: multi-condition life and endurance tests.
  • Maintenance and field analysis: reproducing voltage variations, dips and interruptions for fault isolation.
  • Vehicle/transportation/aerospace: operation checks under special frequencies or variable waveforms.
  • Contract testing services: external tests under highly reproducible conditions.
-------------------------------

Selection Checkpoints

  • Output capacity (VA/kVA) and parallel scalability
  • Voltage range, frequency range and waveform accuracy (THD)
  • Crest factor support (inrush current reproduction)
  • Remote control & logging capabilities (automation needs)
  • Protection (overcurrent, short circuit, overheating) and safety certifications
  • Cooling method and installation environment (heat dissipation, noise)
  • Maintainability, vendor support and calibration services
-------------------------------
 

AC Product Test Environments (Why AC Power Sources are Needed Now)

-------------------------------

The globalization of electrified goods, renewable energy and expansion of EV charging infrastructure has dramatically increased demand for AC-related testing. Programmable AC power sources, capable of reproducing diverse waveforms and transients, are particularly crucial in the following domains.

-------------------------------

Key Application Areas

  • Appliances & industrial equipment: Test to global power standards, verification of voltage dip and fluctuation tolerance
  • Avionics, Aerospace & Marine: Simulate the variety of power scenarios, disturbances and critical conditions on various air, space and marine environments
  • Third-party test labs: Perform standardized tests under multiple conditions in manual and automated modes
  • EV chargers: Source power flucuations and disturbances, inrush current testing and EMC pre-evaluation
  • Power Supply Testing: Test component power supplies in development and validation and finished products with imbedded power supplies to regional and global standards or customer specific requirements. 
    Power equipment: Endurance and transient testing of inverters, transformers, protection devices
-------------------------------

Field Requirements (Examples)

  • High-precision output voltage (stability): prevents false operation in precision equipment
  • Fast response time (ms-scale): reproduces transients
  • High crest factor capability: Supports high inrush currents with minimal distortion and shutdowns due to overcurrent.
  • EMC/immunity and waveform distortion (THD) measurement and mitigation
-------------------------------
 

Considerations When Selecting and Implementing AC Power Sources

-------------------------------

In today's test environments, rack space and weight are more important than ever. A compact solution reduces footprint, and weight reduction allows flexibility and easy handling.

Issue: Legacy units that are large and heavy impede operation and service by consuming floor space and requiring equipment to lift and move.
Countermeasure: Prioritize high power-density compact units; compare rack height, weight and transport conditions; verify delivery routes and installation steps in advance.

Issue: As test equipment, safety can be of particular concern. It is important to consider how the AC source will be used and how it will be certified.
Countermeasure: Many organizations and countries require systems and equipment to be certified by a third party to CE/UL/global certifications.

-------------------------------
 

Product Overview of Programmable AC Power Sources

-------------------------------

AC power sources provide highly accurate AC output and can generate a wide variety of waveforms to reproduce potential abnormal power conditions. These outputs are widely used in characteristic testing and evaluations. GENESYS AC series is a programmable AC power source  designed for “high output × compact size × global certifications.”

-------------------------------
ModelGENESYS ACGENESYS AC PRO
Capacity2kVA3kVA6kVA9kVA2kVA3kVA6kVA9kVA
Input
Specifications
Single-phase 85 - 265Vac *1
Three-phase 170 - 265Vac
Three-phase 342 - 528Vac 
Three-phase 170 - 265Vac
Three-phase 342 - 528Vac
Single-phase 85 - 265Vac *1
Three-phase 170 - 265Vac
Three-phase 342 - 528Vac 
Three-phase 170 - 265Vac
Three-phase 342 - 528Vac
Operating
Modes
AC ModeAC Mode / DC Mode / AC+DC Mode
Max. AC Output
Voltage(rms)
360 Vac
Max. AC Output
Current(rms)
Single-phase :
20A
Single-phase :
30A
Single-phase :
60A 
Three-phase :
20A
Single-phase :
90A 
Three-phase :
30A
Single-phase : 
20A
Single-phase :
30A
Single-phase :
60A 
Three-phase :
20A
Single-phase :
90A 
Three-phase :
30A
Frequency 
Setting(Hz)
16 - 120016 - 1200 / 16 - 5000 *2
Max. DC
Output Voltage
-±510Vdc
Max. DC
Output Current
-20A30A60A90A
Communication
Interface
Standard: Isolated Analog / USB / RS232 / RS485 / LAN    Option: GPIB
-------------------------------
*1 When input voltage is below 170Vac, output power is limited to 1500W or 1500VA.
*2 5000Hz output is available when optional feature is selected.
go_to_detail Product Selection Guide & Quotation Here go_to_link 
-------------------------------
programmable AC Power Genesys AC product 2 to 3 kVA 6 to 9 kVA
Figure 1 : Industry’s Smallest Class Genesys AC
-------------------------------

Industry-leading Output Voltage and Output Frequency

-------------------------------
programmable AC Power Example of a high‑crest‑factor waveform


Figure 2: Example of a high-class factor

Max AC output voltage: 360 Vac
Max DC output voltage: ±510 Vdc (PRO models)
Max output frequency: 5000 Hz
・・・Wide single range output expands test coverage

2,3kVA=120A peak
6,9kVA=360A peak

・・・Covers wide inrush current range with top-class peak reproduction
 

-------------------------------

Single Range with No Switching Required

-------------------------------
programmable AC Power Source Single range and double range
-------------------------------

Safety Certifications & Warranty

-------------------------------
programmable AC Power Source UL CE TUV certification

IEC, UL, CSA, EN, 61010-1, CE/UKCA, RoHS — advantageous for export and embedded applications
Touch panel operation (also supports fully remote operation)

-------------------------------

Control Panel

-------------------------------
  • Control Panel
programmable AC Power Front panel function icons
  • Touch Panel Operation
  • Blank Panel
programmable AC Power Front blank panel product
  • Supports Fully Remote Operation
-------------------------------

Parallel Connection

-------------------------------
programmable AC Power Genesys AC parallel connection

● Capacity upscaling via parallel
● Construction of 3-phase systems

-------------------------------

Warranty Period

-------------------------------
programmable AC Power Source 5 year warranty

5 years (industry leading)

-------------------------------
 

Case Examples: Solving Typical Installation Challenges for High Power AC Sources with GENESYS AC

-------------------------------

Issue

  • Demand for higher power AC sources is increasing creating issues such as dimensions exceeding human height, weights surpassing several hundred kilograms requiring lifting equipment, and installation locations with sufficient load-bearing capacity.
-------------------------------

GENESYS AC Solutions (Examples)

  • High power density enables same kVA at lower height → easier transport and rack space savings
  • Parallel connectivity allows flexible capacity configuration → simpler partial replacement and expansion
-------------------------------

Note

Most AC power sources are designed for 19-inch rack mounting, so width is comparable; height is the key differentiator.

-------------------------------

Example: Size of AC Power Source when Constructing 45kVA

-------------------------------
programmable AC Power Source Space‑saving comparison diagram conventional vs Genesys
Figure 3: Space-saving comparison - Existing products vs GENESYS AC
-------------------------------

Since most AC  power source are designed to be mounted in a 19-inch rack, the width is the same size, and the standard for size is based on height.

-------------------------------
 

On-site Evaluation (Loan Program)

-------------------------------

TDK provides loan units to help customers verify solutions on-site before purchase. Please take advantage of this program.

  • Example 1: evaluate setting accuracy and output stability
programmable AC Power Source Evaluation example 1 output stability
  • Example 2: confirm software capabilities
programmable AC Power Source Evaluation example 2 software check
  • Example 3: check form factor and operability
programmable AC Power Source Evaluation example 3: operability check
  • Example 4: assess compatibility with test environment and product under test
programmable AC Power Source Evaluation example 4: test setup
-------------------------------

Loan Program

Loan units are available prior to purchase so you can try the product and confirm usability.

Our sales and technical staff will provide follow-up support on usage after shipment.

Notes

  • Loan quantities, duration, delivery/return dates are coordinated by local sales offices.
  • Depending on requested conditions, some requests may not be accommodated.
-------------------------------
 

FAQ

-------------------------------

Q. Can I create my own Waveforms?
A. Yes, the Genesys AC Arbitrary Waveform and Harmonics analysis option (included standard in GAC-PRO models), enables this functionality.  Allowing the user to program up to 1024 points in a waveform, this can be done manually, or uploaded from our Virtual Control Panel, or from other control systems.

Q. Does my local input voltage and frequency affect the output capability?
A. No, the Genesys AC output is independent, and galvanically isolated from the input, allowing complete control and flexibility.  The only restiriction is for single phase input below 170VAC, the power is reduced to 1500VA/W.

Q. Is there an IEEE/GPIB interface?
A. Yes, there is an option to add the GPIB interface to the products at the time of order/produciton.

Q. Are shipping costs charged?
A. Return shipping costs are borne by the customer. Any other charges, if applicable, will be confirmed on a case-by-case basis. It varies depending on the each location. Please contact us.

Q. What is the loan period?
A. Varies depending on product availability. Please contact your nearest sales office.

Q. If I don’t know how to operate it, is support available?
A. Our sales and technical teams will provide support. Please feel free to contact us.

Q. Is the control software paid?
A. Control software is available. Some test-standard-specific software options are chargeable; please confirm during the loan period.

-------------------------------

GENESYS AC Data Download :

This document (PDF) provides a concise summary of trends in AC testing, three key challenges during implementation, features of GENESYS AC, and important points for selection and evaluation. It also includes methods for waveform reproduction and high crest factor verification, as well as an overview of the on-site evaluation process using loaner units.
programmable AC Power Source AC stabilized power supply PDF thumbnail

[FILE NAME]tdk-pov-programmable-ac-power-supply-guide-en

[CAMPAIGN NAME]dm_t130_programmable-ac-power-supply

-------------------------------

To request a loan unit, please complete the form below with your desired model, purpose, requested loan period and installation site; our team will check availability and contact you.

Loan Program

Please click here for information on the list of distributors.

-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------
-------------------------------

PDF download

GENESYS AC Related Information

-------------------------------