FAQ
Q.
TDK's Guide to Electrically Conductive Adhesives (4): Does TDK offer MLCCs for use with conductive epoxy?
  • Capacitors
  • >
  • Multilayer Ceramic Chip Capacitors


A. TDK offers many of our MLCC’s with a termination specifically designed for use with conductive adhesives. The termination for use with conductive epoxy uses an outer layer of an alloy consisting of silver (Ag), palladium (Pd), and copper (Cu) on top of a Cu layer. The standard termination of TDK’s MLCC’s consists of electroplated layers of nickel (Ni), and tin (Sn) on top of a copper layer.


Figure 1: MLCC termination for use with epoxy.

Figure 2: Standard MLCC termination.


>>Multilayer Ceramic Chip Capacitors Product site

For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.