Technical Support Tools

TDK Product Features

The snap-in aluminum electrolytic capacitors feature two pin or three pin snap- in terminals making them perfect for easy mounting on the PCB of the application. Advanced series feature extremely compact dimensions, outstanding ripple current capabilities and an extra long useful life. Typical applications are frequency converters, solar inverters, professional power supplies, UPS and automotive. Special series feature enhanced heat dissipation factors and the option for heatsink mounting, both strongly increasing the ripple current capabilities and useful life. Additional options such as short terminals or an additional PET cap on the terminal side for enhanced insulation are also available. The snap-in aluminum electrolytic capacitors offer a voltage range from 10V to 600V and a capacitance range from 39µF to 68,000µF.

News

May. 27, 2020
Automotive Application Guides for Comfort have been updated.
May. 27, 2020
Automotive Application Guides for Powertrain have been updated.
May. 27, 2020
Automotive Application Guides for xEV have been updated.
Mar. 31, 2020
Automotive Application Guides for Safety have been updated.
Mar. 31, 2020
Automotive Application Guide for In-Vehicle Network has been updated.