TDK's ultra high voltage ceramic capacitors have over 40 years of development and sales history. They are used in various devices such as switches in distribution networks, circuit breakers in substations, and medical and industrial x-ray imaging devices.Due to the use of paraelectric ceramics, they realize stable voltage characteristics, thereby achieving high reliability. In addition, their simple structure gives them mechanical strength.They are also resistant to insulation liquids or activated gases, making them optimal capacitors that can be used in a wide range of environments.