ESD Notch Filters

ESD Notch Filters Selection Guide

Click Series name in the diagram above for details.

Rated Voltage(DC)/Notch Frequency

Category 0.6mm x 0.3mm
[EIA 0201]
1.0mm x 0.5mm
[EIA 0402]
Noise suppression focus frequency Recommended Circuit
Bluetooth &
WiFi Band
(at 1.5GHz - 10GHz)
Audio Line Headphone
Microphone
AVRF060X100LT242

7V / 2.4GHz
T = 0.33mm Max.

AVRF101U6R8KT242

28V / 2.4GHz
T = 0.55mm Max.

Speaker
Receiver
AVRF061P160MT212

12V / 2.1GHz
T = 0.33mm Max.

For Cellular Band
(at 700MHz - 2.7GHz)
Microphone
AVRF060V600MT102

3.5V / 1.0GHz
T = 0.33mm Max.

 
Headphone
AVRF060W650MT102

5.5V / 1.0GHz
T = 0.33mm Max.

Speaker
Receiver
AVRF061P160MT212

12V / 2.1GHz
T = 0.33mm Max.

Inquiry about this product