Product List

Tech Notes

Technical Support Tools

TDK Product Features

TDK offers a wide variety of Mn-Zn ferrite materials optimized for their application purposes, and include materials with high magnetic flux, low losses, and for broad temperature ranges. The products are also available in various profiles, including materials with standard core shapes that are compliant with international standards or low-profile materials for planar transformers. In addition, the portfolio features Ni-Zn ferrite materials that are optimized for use in inductors, EMC products, antennas, and various other products. These high-frequency materials offer high magnetic flux, high stress-resistance, and low temperature coefficients. TDK excels in the high-precision manufacturing of advanced core geometries, including small and low-profile shapes with a height of 0.6 mm or lower, and offers a comprehensive program of matching accessories.

News

Nov. 29, 2018
"Products Conforming to European Union RoHS Directive / Product Information Concerning Revised China RoHS" has been updated.
Dec. 14, 2017
FAQ | Added "Ferrites and Accessories"
Nov. 21, 2017
Ferrites: Low losses at high frequencies
Nov. 21, 2017
Ferrites: Distributed air gaps enable a 70 percent reduction in additional copper losses
Apr. 12, 2017
“Classifications of Medical Devices” and TDK Products’ Coverage of Those Classes has been released.