Click Series name in the diagram above for details.
Category | 1.0mm x 0.5mm [EIA 0402] |
1.6mm x 0.8mm [EIA 0603] |
2.0mm x 1.25mm [EIA 0805] |
2.5mm x 2.0mm [EIA 1008] |
3.2mm x 2.5mm [EIA 1210] |
4.5mm x 3.2mm [EIA 1812] |
5.6mm x 5.0mm [EIA 2220] |
|||
---|---|---|---|---|---|---|---|---|---|---|
For matching / filtering circuit |
|
Low Loss High Current |
![]() MLJ1005NEW
0.1 to 0.56μH (J tol.) ![]() |
![]() MLJ16080.16 to 0.56μH (J tol.) ![]() |
||||||
|
General | ![]() ![]() MLF10050.1 to 2.2μH (J/K tol.) ![]() |
![]() ![]() MLF16080.047 to 0.082μH (M tol.) ![]() |
![]() ![]() MLF20120.047 to 0.082μH (M tol.) ![]() |
![]() ![]() NLV250.01 to 100μH (J tol.) ![]() |
![]() ![]() NLV320.01 to 470μH (J tol.) ![]() |
![]() ![]() B82422T
|
|||
![]() B82422A*100
|
||||||||||
For decoupling / choke circuit |
|
Super High Current | ![]() ![]() MLZ2012-H1 to 10μH (M tol.) ![]() |
![]() ![]() NLCV25-R0.1 to 6.8μH (M tol.) ![]() |
![]() ![]() NLCV32-R0.1 to 6.8μH (M tol.) ![]() |
|||||
High Current | ![]() MLZ1005-W0.47 to 2.2μH (M tol.) ![]() |
![]() ![]() MLZ1608-W1 to 22μH (M tol.) ![]() |
![]() ![]() MLZ2012-W1 to 47μH (M tol.) ![]() |
![]() ![]() NLCV251.0 to 6.8μH (M tol.) ![]() |
![]() ![]() NLCV321.0 to 6.8μH (M tol.) ![]() |
|||||
Low DCR | ![]() ![]() MLZ1608-L1 to 10μH (M tol.) ![]() |
![]() ![]() MLZ2012-L1 to 100μH (M tol.) ![]() |
![]() NLFV251 to 6.8μH (M tol.) ![]() |
![]() NLFV321 to 6.8μH (M tol.) ![]() |
||||||
High Frequency | ![]() ![]() MLZ1608-D0.1 to 0.47μH (M tol.) ![]() |
![]() ![]() MLZ2012-D0.1 to 0.47μH (M tol.) ![]() |
||||||||
150℃ | ![]() KLZ1608-HRNEW
1 to 22μH (M tol.) ![]() |
![]() KLZ2012-HRNEW
1 to 100μH (M tol.) ![]() |
![]() B82422H
|
![]() B82432T
|
![]() B82442T
|
|||||
|
Super High Current | ![]() MLZ2012-ANEW
3.3μH (±8% tol. with in the same lot) ![]() |
||||||||
|
105℃ | ![]() ADL3225VNEW
47μH ![]() |
||||||||
125℃ | ![]() B82498F3*001
|
|||||||||
150℃ | ![]() ADL3225VTNEW
4.7μH, 10μH ![]() |