FAQ
Q.
Measurements of SRF (8): Why is parameter compensation necessary?
  • Capacitors
  • >
  • Multilayer Ceramic Chip Capacitors


A. When meter uses the fixture to measure the capacitor, all the residual and stray parameters will be calculated into the capacitor measurement. Residual and stray parameters will cause measurement errors. Therefore, it is important to compensate these residual and stray parameters.

Compensation includes 3 steps. Open, short, and load compensation. Open compensation can remove the parasitic admittance of the fixture. Short compensation can remove the impedance of the fixture. Load compensation sets the reference point for 50Ω load measurement.


>>Multilayer Ceramic Chip Capacitors Product Site

For any other product-related questions or inquiries, please contact us throughone of our sales representatives or this website.