AC-DC Power Supplies

DRB Series

AC-DC Power Supplies

DRB Series

15W - 960W
Single and 3-phase
DIN Rail power supplies

The DRB series supports the growing trend for single-phase or mid range 3-phase input DIN Rail power supplies for industrial and process control applications. The series offers an excellent balance between functionality and price, combining reliability and compact dimensions with energy saving efficiencies of up to 96.3%. Conservatively rated electrolytic capacitor temperatures offer improved field life-times of typically 10 years. UL1310 Class 2 models and Class 1 Div 2 (ISA 12.12.01) certifications are available on single-phase models less than 100W. 3-phase models have boost (peak) power ratings to handle capacitive loading.

Switching Power Supply,AC-DC Power Supplies:DRB Family (overview)

Features

  • High Efficiency, up to 96.3%
  • Narrow Case Widths
  • Curve B Radiated and Conducted EMI
  • Low Off-Load Power Consumption
  • UL1310 Class 2 Compliant Models (<100W)
  • 50% Boost (peak) Power up to 600sec (3-phase models)

Benefits

  • Lowers Operating Costs and Improves Thermal Performance
  • Increases Available Space on the DIN Rail
  • Reduced Electrical Noise in the System
  • Saves Energy
  • Suitable for Building Automation requiring NEC Class 2
  • Supports Capacitive and Inductive Loading

Product Video

 

 

 
  • [TAB]Models
  • [TAB]Technical Data
  • [TAB]Links
  • [TAB]Safety Certification

Models

[Product Search DIV 1] 
 

class="pdc_product_list_relation"

data-item_type_id="130103"

data-search_param="part_no=DRB&_l=100&_p=1&_c=13outpower_s-13outpower_s&_d=0"

data-exclude_columns=""

Technical Data

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301030066"

data-tecdata_group1_id="1000000780964"

data-tecdata_group2_id=""

data-tecdata_asset_id=""

Links

Redundancy Module
Buffer module

Safety Approvals

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301030066"

data-tecdata_group1_id="1000000842217"

data-tecdata_group2_id="1000000842278"

data-tecdata_asset_id=""