Selection Guide (for Automotive)

TDK offers an extensive lineup of multilayer ceramic chip capacitors with various features to help you solve your problems. Choose a capacitor to best meet your needs.

  Product type
Application General High temperature/
High voltage
High reliability High reliability + Low resistance Low ESL Conductive
epoxy application
General environment
up to 125°C, up to 75V
         
High temperature/
High voltage
         
Risk reduction by mechanical stress          
Risk reduction by mechanical stress + Low resistance          
Reduction in the number of MLCCs mounted in series          
Reduction in the number of decoupling MLCCs          
High frequency noise removal          
Conductive epoxy mounting          

General environment up to 125°C, up to 75V | General

For general environment (up to 125°C and 75V), we recommend you to choose a general type.

General type CGA Series

General type CGA Series
General type CGA Series
0603 to 5750 [mm] [EIA 0201 to 2220]
C0G, X7R, X7S, X7T
to 100μF/2.5 to 75V

High temperature / High voltage environment | High temperature / High voltage

We recommend you to choose a high temperature/high voltage type, which uses an optimal ceramic to withstand a high temperature and/or high voltage environments.

Mid voltage type

Mid voltage type
Mid voltage type
1005 to 5750 [mm] [EIA 0402 to 2220]
C0G, X7R, X7S, X7T
to 15μF/100 to 630V

High voltage type

High voltage type
High voltage type
3225 to 5750 [mm] [EIA 1210 to 2220]
C0G, X7R
to 33nF/1k to 3kV

High temperature application type

High temperature application type
High temperature application type
1005 to 5750 [mm] [EIA 0402 to 2220]
NP0, X8R, X8L
to 22μF/4 to 630V

Risk reduction by mechanical stress | High reliability

If you wish to reduce risks related to mechanical stress such as PCB bending, drop impact, thermal shock, and so on, we recommend you to choose a "High reliability type", with which a resin layer or metal frame is implemented in the terminal electrode.

Soft termination type

Soft termination type
Soft termination type
1005 to 7563 [mm] [EIA 0402 to 3025]
C0G, X7R, X7S, X7T, X8R, X8L
to 47μF/6.3 to 3kV

MEGACAP type

Serial design type

Serial design type
Serial design type
1608 to 2012 [mm] [EIA 0603 to 0805]
X7R
to 100nF/50 to 100V

Risk reduction by mechanical stress + Low resistance | High reliability + Low resistance

If you wish to reduce the risk by mechanical stress while suppressing rise of electric resistance,
we recommend "High reliability + Low resistance" type which is realized by TDK's unique terminal design.

Reduction in the number of MLCCs mounted in series / Serial design type | High reliability

If you wish to reduce the number of MLCCs mounted in series,
we recommend you to choose the serial design type which has 2 capacitor structures in series.

Serial design type

Serial design type
Serial design type
1608 to 2012 [mm] [EIA 0603 to 0805]
X7R
to 100nF/50 to 100V

Reduction in the number of decoupling MLCCs | Low ESL

If you wish to reduce the number of MLCCs for decoupling, we recommend you to choose a low ESL type, which has a unique structure for achieving low ESL and low impedance.

3-terminal feed through type

Reversed geometry type

Reversed geometry type
Reversed geometry type
0510 [mm] [EIA 0204]
X7R, X7T
to 1μF/4 to 50V

High frequency noise removal | Low-ESL

If you have difficulty in removing high frequency noise, we recommend you to choose a low ESL type, which has a unique structure for achieving low ESL and low impedance.

3-terminal feedthrough type

Reversed geometry type

Reversed geometry type
Reversed geometry type
0510 [mm] [EIA 0204]
X7R, X7T
to 1μF/4 to 50V

Conductive epoxy mounting | Conductive epoxy application

For conductive epoxy mounting, we recommend you to choose a special type for conductive epoxy application, which implements the Ag-Pd-Cu alloy terminal electrode that is compatible with conductive glue mounting.

Conductive epoxy application type

Conductive epoxy application type
Conductive epoxy application type
1005 to 3225 [mm] [EIA 0402 to 1210]
C0G, X7R, X8R
to 10μF/6.3 to 100V