Electric vehicle inverters rely on high-speed power semiconductors, which inevitably generate electromagnetic interference (EMI). TDK introduces CarXield, the industry’s first standardized EMC filter platform specifically designed for automotive applications, offering a cost-effective and reliable solution to EMI challenges.
CarXield is available in multiple versions, supporting voltages of 500 V DC or 1000 V DC and handling currents up to 400 A at +85 °C. The fully validated design is offered with or without integrated busbars. Custom adaptations are also possible to meet the specific needs of your application.