AC-DC Power Supplies

D1SE Series

120W - 480W DIN Rail Mount Power Supplies

D1SE Series

The D1SE series supports the growing trend for economical, single-phase or DC input DIN rail power supplies for residential, commercial and light-industrial applications. The series combines reliability and compact dimensions with energy saving efficiencies of up to 95.1%. Conservatively rated electrolytic capacitor temperatures offer improved field life-times compared to similar products on the market. Available in three power levels, 120, 240 and 480W the series is available with 12, 24, 48 or 72V outputs. All models have boost (peak) power ratings to handle capacitive loading and reliable push-in wire terminations for lower assembly cost. An optional DC Good relay and protective board coating are also available.

 

Switching Power Supply,AC-DC Power Supplies:D1SE

Feature

  • AC or DC Input Operation
  • 130% Boost (Peak) Power Capability
  • Efficiencies up to 95.1%
  • Low Peak Inrush Energy < 0.6A²s

Benefits

  • Useable in a Wide Range of Applications
  • Supports Capacitive and Inductive Loading
  • Reduced Energy Consumption
  • Prevents Input Circuit Breaker Nuisance Tripping
 
  • [TAB]Models
  • [TAB]Technical Data
  • [TAB]Links
  • [TAB]Safety Certification

Models

Data SheetsPart No. ListModelsPower (W)Input Voltage (VAC)Output Voltage (VDC)
D1SE12012085 to 26412,24
D1SE24024085 to 26424,48
D1SE48048085 to 26424,48,72

Technical Data

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301030094"

data-tecdata_group1_id="1000000886011"

data-tecdata_group2_id="1000000886014"

data-tecdata_asset_id=""

Links

Video
  • Coming Soon
 
     

Safety Certification

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301030094"

data-tecdata_group1_id="1000000886013"

data-tecdata_group2_id="1000000886016"

data-tecdata_asset_id=""