HWS-G series
AC-DC Power Supplies
HWS-G Series
3000W Programmable CVCC AC-DC Power Supplies
The compact AC-DC power supply HWS-G series can output 1,500W with single-phase input voltage of 85–132Vac, and 3,000W with 170–265Vac. The HWS-GT can output 3,000W with three-phase 170–265Vac. The HWS-GT4 can output 3,000W with three-phase 342–528Vac. The nominal output voltages {24V, 48V, 60V, 80V, 130V and 250V (32V is only GT model)}and output current are fully programmable (CV/CC) from zero up to their maximum rating. This can be achieved using a serial RS485 interface (MODBus protocol) or analog 1-5V or 4-20mA signal. Up to three units can be connected in series and / or ten units in parallel. The HWS-G is packaged in a compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) footprint and has conservatively rated electrolytic capacitor temperatures for long field life.
Features
- Digital or Analog Programming (CV/CC)
- Series and/or Parallel Operation
- Compact 270 x 150 x 61mm (10.6 x 5.9 x 2.4”) Size
- Single and Three Phase Input Models
- Optional Board Coating and Ruggedization
Benefits
- Choice of Programming Interfaces
- Scalable Voltage and Current
- Space Saving in End Equipment
- Global Use
- Designed to meet MIL-STD-810G (Shock and Vibration) (/HD option code)
- [TAB]Models
- [TAB]Technical Data
- [TAB]Links
- [TAB]Safety Certification
Models
| Data Sheets | Part No. List | Model name | Power (W) | Input Voltage (VAC) | Output Voltage (VDC) |
|---|---|---|---|---|---|
| HWS3000G | 3000 | Single-phase 85 to 265VAC | 24/48/60/80 130/250 | ||
| HWS3000GT | 3000 | 3-phase 170 to 265VAC | 24/32/48/60/80 130/250 | ||
| HWS3000GT4 | 3000 | 3-phase 342 to 528VAC | 24/48/60/80 130/250 |
Technical Data
[Technical 2]
class="pdc_tecdata_relation"
data-tecdata_id="1301030093"
data-tecdata_group1_id="1000000854985"
data-tecdata_group2_id="1000000854988"
data-tecdata_asset_id=""
Links
Video
Software
Safety Certification
[Technical 2]
class="pdc_tecdata_relation"
data-tecdata_id="1301030093"
data-tecdata_group1_id="1000000854987"
data-tecdata_group2_id="1000000854990"
data-tecdata_asset_id=""