EZA Series
Bidirect-Converter
EZA Series
Programmable, industry-leading power density, isolated bidirectional DC-DC converter
The EZA series is an isolated DC-DC converter capable of bidirectional step-up and step-down conversion between the high-voltage side and secondary batteries with a single power supply. It features a compact and thin design (1U height, full rack size) and supports outputs up to 11kW. In addition, it achieves bidirectional power conversion with a maximum efficiency of 95%, and, in addition to autonomous operation that automatically switches the conversion direction to keep either the input or output voltage constant, it also enables high-speed switching of the conversion direction without stopping the converter. Parallel operation is also possible, making it suitable for systems with output capacities exceeding 11kW.
Features
- 1U rackmount
- Seamless Transition Between Charge and Discharge
- (2.5k)> 92% Efficient ,(11k)> 95% Efficient
- RS-485 Communications & Control
- Input to Output Isolation
- (2.5k)Battery Side 48VDC , Grid Side 320VDC
(11k)Battery Side 240VDC , Grid Side 320VDC
Benefits
- Utilizes Less Rack Space
- No Interruption in Power
- Minimizes Losses and Heat in the System
- Remote Programming and Monitoring Capabilities
- Lower Electrical Noise
- [TAB]Models
- [TAB]Technical Data
- [TAB]Links
- [TAB]Safety Certification
Models
Technical Data
[Technical 2]
class="pdc_tecdata_relation"
data-tecdata_id="1301050001"
data-tecdata_group1_id="1000000777365"
data-tecdata_group2_id="1000000777367"
data-tecdata_asset_id=""
Links
Video
Software
Safety Certification
[Technical 2]
class="pdc_tecdata_relation"
data-tecdata_id="1301050001"
data-tecdata_group1_id="1000000844815"
data-tecdata_group2_id="1000000844816"
data-tecdata_asset_id=""