DC-DC Converters

CCGS Series

DC-DC Converter

CCGS Series

Chassis mount and DIN rail 13.2 to 30W DC-DC Converters

The CCGS series integrates TDK-Lambda’s widely used CCG range of wide-input DC-DC converters into a robust, self-contained power module. Two mechanical configurations are available: a chassis‑mount version and a variant with an integrated DIN‑rail bracket, ideal for process control and industrial automation applications.

 

This true all‑in‑one solution requires no external components and eliminates the need to design or manufacture a PCB, significantly reducing development time and system complexity. The CCGS power module includes an output voltage adjustment trimpot, remote on/off control, and a green LED to indicate output power status. Connection options include either screw terminal blocks or push‑in connectors to suit different installation preferences. The CCGS series is certified to IEC/EN/UL/CSA 62368‑1 and is backed by a five‑year warranty.

Switching Power Supply,DC-DC Converters:CCGS

Feature

  • Wide 4:1 Input Ranges
  • Space-saving Package Types
  • Certified to IEC62368-1
  • Reduced Derating at High Ambient Temperatures

Benefits

  • Supports Dual 12/24V or 24/48V System Voltages
  • Simpler Installation
  • Easier System Compliance
  • More Useable Power
 
  • [TAB]Models
  • [TAB]Technical Data
  • [TAB]Links
  • [TAB]Safety Certification

Models

Data SheetPart No. LisModel NamePower (W)Input Voltage (VDC)Output Voltage (VDC)
CCGS1513.2 to 15.6

12 to 24

or

24 to 48

(Single)

3.3, 5, 12, 15

(Dual)

±12/±15VDC

CCGS3023.1 to 30.0

12 to 24

or

24 to 48

(Single)

3.3, 5, 12, 15

(Dual)

±12/±15VDC

Technical Data

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301010059"

data-tecdata_group1_id="1000000896967"

data-tecdata_group2_id=""

data-tecdata_asset_id=""

Links

Video
  • Coming Soon
 
     

Safety Certification

[Technical 2] 
 

class="pdc_tecdata_relation"

data-tecdata_id="1301010059"

data-tecdata_group1_id="1000000896968"

data-tecdata_group2_id="1000000896973"

data-tecdata_asset_id=""