Multilayer chip protectors are electrostatic protection components for electronic devices that require low capacitance and high clamping capacity. They are suitable for electrostatic countermeasure in various applications including connectors, cameras, displays, as well as analogue interfaces such as headphones or microphones. Multilayer chip protectors realize high electrostatic protection performance and electrostatic durability through TDK's unique material technology. In addition, they are available in small sizes such as 0.6mm x 0.3mm (EIA0201) or 0.4mm x 0.2mm (EIA 01005), making them suitable as substitutes for Zener diodes or TVS diodes.