Selection Guide for Signal Line Common Mode Chokes/Filters (Automotive Grade)

Click to view detailed information.

Automotive Grade

Dimensions-
code JIS[EIA]
CAN FlexRay A2B One-Pair Ethernet
Classical CAN CAN FD 10BASE-T1S 100BASE-T1 1000BASE-T1
2.5GBASE-T1 5GBASE-T1 10GBASE-T1
1Mbps 2 to 8Mbps 10Mbps 50Mbps 10Mbps 100Mbps 1Gbps 2.5Gbps 5Gbps 10Gbps
2012
[0805]
ACM2012H-900-2P-T06
3225
[1210]
ACT1210 Type ACT1210 Type
(Up to 2Mbps)
ACT1210D Type
(2~8Mbps)
ACT1210R
-101-2P-TL00
ACT1210L
-101-2P-TL00
ACT1210E
-131-2P-TL00
ACT1210E
-241-2P-TL00
ACT1210L
-201-2P-TL00
ACT1210G-800-2P-TL10
4532
[1812]
ACT45B TypeACT45C Type ACT45B Type
(Up to 2Mbps)
ACT45C Type
(Up to 2Mbps)
ACT45R
-101-2P-TL001
Dimensions-
code JIS[EIA]
LVDS USB 2.0 USB 3.2 Gen1 USB 3.2 Gen2
2Gbps or below 3Gbps or more 480Mbps 5Gbps/line 10Gbps/line
1210
[0504]
MCZ1210AH900L2TD0G
KCZ1210AH900HRTD25
MCZ1210DH500CPTD25KCZ1210DH500HRTD25 MCZ1210AH900L2TD0G
KCZ1210AH900HRTD25
MCZ1210DH500CPTD25KCZ1210DH500HRTD25
2012
[0805]
ACM2012-900-2P-T001 ACM2012H-900-2P-T03 ACM2012-900-2P-T001 ACM2012H-900-2P-T03