Integrated version :
Signal Line Common Mode Filters/Chokes, ESD Protection Devices(Commercial Grade)

Click to view detailed information.

Commercial Grade

  • Multilayer
  • Thin-film
Dimensions-
code JIS[EIA]
Category
USB 2.0 USB 3.2 Gen1 USB 3.2 Gen2 USB4 HDMI1.2 HDMI1.3/1.4 HDMI2.0 HDMI2.1 MIPI D-PHY MIPI D-PHY MIPI D-PHY MIPI C-PHY DisplayPort DisplayPort DisplayPort
480Mbps 5Gbps/line 10Gbps/line 20Gbps/line 1.65Gbps/line 3.4Gbps/line 6Gbps/line 12Gbps/line 1.5Gbps/line 2.5Gbps/line 4.5Gbps/line 5.7Gbps/line 2.7Gbps/line 5.4Gbps/line 8.1Gbps/line
Common Mode Filter / Chokes
0403
TCM0403M Type
TCM0403M-900-2P-T210 TCM0403M-350-2P-T210 TCM0403M-120-2P-T210 TCM0403M-900-2P-T210 TCM0403M-350-2P-T210 TCM0403M-350-2P-T210 TCM0403M-120-2P-T210 TCM0403M-900-2P-T210 TCM0403M-350-2P-T210 TCM0403M-350-2P-T210 TCM0403M-350-2P-T210 TCM0403M-350-2P-T210 TCM0403M-120-2P-T210
TCM0403T Type
TCM0403T-200-2P-T210 TCM0403T-080-2P-T210 TCM0403T-200-2P-T210 TCM0403T-200-2P-T210 TCM0403T-080-2P-T210 TCM0403T-200-2P-T210 TCM0403T-200-2P-T210 TCM0403T-200-2P-T210 TCM0403T-200-2P-T210 TCM0403T-080-2P-T210
0605
TCM0605M/S Type
TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201 TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201 TCM0605M-650-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-350-2P-T201 TCM0605S-120-2P-T201
TCM0605T Type
TCM0605M-900-2P-T201 TCM06U2-150-2P-T201 TCM06U5-050-2P-T201 TCM06UX-020-2P-T201 TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201 TCM0605M-900-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-200-2P-T201 TCM0605T-080-2P-T201
0906
TCM0906C Type
TCM0906C-400-3P-T200
TCM0906C-080-3P-T200
1210
MCZ
Series
MCZ1210AH900L2TA0G MCZ1210DH500CPTA0G MCZ1210DH500CPTA0G MCZ1210AH900L2TA0G MCZ1210DH500CPTA0G MCZ1210DH500CPTA0G MCZ1210AH900L2TA0G MCZ1210DH500CPTA0G MCZ1210DH500CPTA0G MCZ1210DH500CPTA0G MCZ1210DH500CPTA0G
Chip Varistor / TVS Diodes
0402
[01005]
<3.5 V AVRL041E1R1NTA B74111U0033M060
(SD01005SL-ULC101)
<5.5 V
<8V
<15V
<20V
0603
[0201]
<3.5 V AVRL061E1R1NTA AVRL061FR50ETA B74121U0033M060
(SD0201SL-ULC101)
AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA AVRL061FR50ETA
<5.5 V B72440C0050H260
(CDS1C05GTH2)
<8V AVRL061E1R1NTA
<15V
<20V
1005
[0402]
<3.5 V AVRL101D3R3FTA B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
B72590D0050H260
(CDS2C05HDMI2)
<5.5 V B72590D0050H260
(CDS2C05HDMI2)
<8V B72590D0160H060
(CDS2C16GTH)
<15V
1608
[0603]
<3.5 V AVRL161D3R3FTA B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
B72500D0050H160
(CDS3C05HDMI1)
<5.5 V B72500D0050H160
(CDS3C05HDMI1)
<8V B72500D0160H060
(CDS3C16GTH)
<15V
2508
[1003]
<3.5 V B72570D0160H060
(CDS4C16GTH)
<5.5 V
<8V
<15V
1220
[0508]
4 in 1 Array
<3.5 V B72714D0160H060
(CDA4C16GTH)
<5.5 V
<8V
<15V
1632
[0612]
4 in 1 Array
<3.5 V B72724D0160H062
(CDA5C16GTH)
<5.5 V
<8V
<15V
2532
[1012]
2/4 data + 1 supply
<3.5 V B72735D0050H062
(CDA6C05GTH)
<5.5 V