NTC Elements
Tech Notes
NTC Elements Selection Guide
Sensor head diameter | Processing | B value tolerance / mm | Resistance tolerance | Temperature range | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
d≤1 | 1<d≤2 | 2<d≤3 | Bonding | Crimping | Sintering | Soldering | Welding | ±0.3% | ±1% | ±2% | ±1% | ±2% | ±3% | ±5% | ||||
Glass-encapsulated | G1560 (B57560G1*) |
● | ● | ● | ● | ● | ● | ● | -40 ~ 300℃ | |||||||||
G1550 (B57550G1*) |
● | ● | ● | ● | ● | ● | -40 ~ 300℃ | |||||||||||
G1540 (B57540G1*) |
● | ● | ● | ● | ● | ● | -40 ~ 250℃ | |||||||||||
G1561 (B57560G1*) |
● | ● | ● | ● | ● | ● | ● | -40 ~ 260℃ | ||||||||||
G1551 (B57550G1*) |
● | ● | ● | ● | ● | ● | -40 ~ 260℃ | |||||||||||
G1541 (B57541G1*) |
● | ● | ● | ● | ● | ● | -40 ~ 250℃ | |||||||||||
NTCDSxxxx3 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 250℃ | ||||||||||
NTCDSxxxx4 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 250℃ | ||||||||||
NTCDAxxxx3 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 250℃ | ||||||||||
NTCDAxxxx4 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 250℃ | ||||||||||
NTCDExxxx3 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 250℃ | ||||||||||
NTCDExxxx4 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 250℃ | ||||||||||
NTCDZxxxx3 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 160℃ | ||||||||||
NTCDZxxxx4 | ● | ● | ●* | ● | ● | ● | ● | -40 ~ 160℃ | ||||||||||
Resin coated | S861 (B57861S*) |
● | ● | ● | ● | ● | ● | ● | ● | ● | -40 ~ 155℃ | |||||||
L862 Under Development |
● | ● | ● | ● | ● | ● | ● | ● | ● | -40 ~ 155℃ | ||||||||
S864 (B57864S*) |
● | ● | ● | ● | ● | ● | ● | ● | -40 ~ 155℃ | |||||||||
S871 (B57871S*) |
● | ● | ● | ● | ● | ● | ● | ● | -40 ~ 155℃ | |||||||||
Bondable | S860 (B57860S*) |
● | ● | ● | ● | ● | ● | ● | -40 ~ 155℃ |
(*) Sn plating option is required for soldering. Max temperature: 160℃