NTCエレメント

NTCエレメント セレクションガイド

センサヘッド直径 実装方法 B定数許容差 / mm 抵抗許容差 温度範囲
d≤1 1<d≤2 2<d≤3 ボンディング かしめ 焼結 はんだ付け 溶接 ±0.3% ±1% ±2% ±1% ±2% ±3% ±5%
リードレス型 L860 / S860
(B57860L*)
(B57860S*)
センサ,NTCエレメント:L860
● ● ● ● ● ● ● -40 ~ 175℃
ガラス封止型 G1560
(B57560G1*)
● ● ● ● ● ● ● -40 ~ 300℃
G1550
(B57550G1*)
● ● ● ● ● ● -40 ~ 300℃
G1540
(B57540G1*)
● ● ● ● ● ● -40 ~ 250℃
G1561
(B57560G1*)
● ● ● ● ● ● ● -40 ~ 260℃
G1551
(B57550G1*)
● ● ● ● ● ● -40 ~ 260℃
G1541
(B57541G1*)
● ● ● ● ● ● -40 ~ 250℃
NTCDSxxxx3
● ● ●* ● ● ● ● -40 ~ 250℃
NTCDSxxxx4 ● ● ●* ● ● ● ● -40 ~ 250℃
NTCDAxxxx3
● ● ●* ● ● ● ● -40 ~ 250℃
NTCDAxxxx4 ● ● ●* ● ● ● ● -40 ~ 250℃
NTCDExxxx3
● ● ●* ● ● ● ● -40 ~ 250℃
NTCDExxxx4 ● ● ●* ● ● ● ● -40 ~ 250℃
NTCDZxxxx3
● ● ●* ● ● ● ● -40 ~ 160℃
NTCDZxxxx4 ● ● ●* ● ● ● ● -40 ~ 160℃
樹脂コート型 S861
(B57861S*)
● ● ● ● ● ● ● ● ● -40 ~ 155℃
L862
Under
Development
● ● ● ● ● ● ● ● ● -40 ~ 155℃
S864
(B57864S*)
● ● ● ● ● ● ● ● -40 ~ 155℃
S871
(B57871S*)
● ● ● ● ● ● ● ● -40 ~ 155℃

(*) はんだ付けにはスズめっき処理のオプションが必要です。最高温度:160度