Noise Suppression Filters Selection Guide (Automotive Grade)
Click on the series names to view detailed information.
For Power Line, Signal Line
- Multilayer
| Category | 1.0mm x 0.5mm [EIA 0402] ![]() |
1.6mm x 0.8mm [EIA 0603] ![]() |
2.0mm x 1.6mm [EIA 0806] |
|
|---|---|---|---|---|
| Noise suppression focus frequency |
Recommended Circuit | |||
| For Radiation Noise (at 700MHz - 2.7GHz) |
Power Line Signal Line |
MDF1005GNEW
1000Ω(900MHz) |
||
| For Radiation Noise (at 30MHz - 300MHz) |
Power Line Signal Line |
MDF2016BNEW
12-60Ω(2MHz) |
||
| For Radiation Noise (at 500KHz - 100MHz) |
Power Line Signal Line |
MHF1608BNEW
600-3500Ω(10MHz) |
||
Automotive Grade