Axial Capacitors
B41793A7687Q000
|
|
Tech Info
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216X7R1H225K160AE
Capacitance=2.2μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Axial Capacitors
B41793A9687Q000
Axial Capacitors
B41793A9687Q001
680µF/100V DC
21mm dia x 39mm length
Axial Capacitors
B41793C0687Q001
680µF/75V DC
21mm dia x 39mm length
EMI Suppression Capacitors
B32921C3104M189
0.1uF, 305Vrms AC
6m(W) x 12m(H) x 13m(L)
Power Line EMC Filters
B84143D0036R127
3-phase/3-Lines(520V), Rated Current:36A
Book type
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510X1250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (@ 1 A)=65V
SMD Disk Varistors
B72660M0151K072
Max. Operating Voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A