Snap-in, Multi Pin, Large Size Capacitors

B43659A5647M057

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Series
B43659
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Brand
EPCOS
  • Aluminum Electrolytic Capacitors,Snap-in:B43659_kal1951-e

Images are for reference only and show example products.

Size

Diameter (D)
25.4mm +1.0mm
Length (L)
60mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
640μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
2.52A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
4.71A (120Hz, Ta=85°C)
6.27A (120Hz, Ta=60°C)
ESRtyp.
200mΩ (120Hz, 20°C)
55mΩ (360Hz, 60°C)
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
2000μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Other

Terminal Style
Snap-in
Terminal Configuration
2-pin short 4.5mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Packing
Cardboard Box
Package Quantity
45pcs
Minimum Order Quantity
180pcs
Weight
36g
Further Details
Please refer to the data sheet