CeraLink Capacitors
B58035U5205M062
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
C1608C0G1H392J080AA
Capacitance=3.9nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CAA573X7T2J155M640LH
Capacitance=1.5μF
Edc=630V
T.C.=X7T
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA2B2C0G1H101J050BE
Capacitance=100pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J2X7R1H154K125AA
Capacitance=0.15μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA9N4X7R2J224K230KA
Capacitance=0.22μF
Edc=630V
T.C.=X7R
LxWxT:5.7x5x2.3mm
Mid Volt. (100 to 630V)
AEC-Q200
CeraLink Capacitors
B58031I5105M062
1 μF, 500 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U5105M062
1 μF, 500 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58035U5106M001
10 μF, 500 V
LxWxT=7.4x30x9.1 mm
CeraLink Capacitors
B58035U5205M052
2 μF, 500 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U5305M052
3 μF, 500 V
LxWxT=7.4x9x9.1 mm