CeraLink Capacitors
B58035U9754M062
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
MLCC with Dipped Radial Lead
FA28C0G1H152JNU06
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
CeraLink Capacitors
B58031U9254M062
0.25 μF, 900 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58035U5205M052
2 μF, 500 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U5305M062
3 μF, 500 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U7105M052
1 μF, 700 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U7105M062
1 μF, 700 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U7155M052
1.5 μF, 700 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U7155M062
1.5 μF, 700 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U9255M001
2.5 μF, 900 V
LxWxT=7.4x30x9.1 mm