CeraLink Capacitors
B58035U7155M052
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(T) |
|
Electrical Characteristics
| Nominal Capacitance (Typ.) |
|
| Effective Capacitance (Typ.) |
|
| Initial Capacitance |
|
| Peak Operating Voltage (Max.) |
|
| Rated Voltage |
|
| Operating Voltage |
|
| ESL |
|
| Operating Current (Nom.) [100kHz, 85°C] |
|
| Operating Current (Nom.) [100kHz, 105°C] |
|
Other
| Operating Temperature Range |
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
C5750C0G3B153G280KC
Capacitance=15nF
Edc=1250V
T.C.=C0G
LxWxT:5.7x5x2.8mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CAA572C0G3B303J640LH
Capacitance=30nF
Edc=1250V
T.C.=C0G
LxWxT:6.0x5.6x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA573X7R1H686M670LJ
Capacitance=68μF
Edc=50V
T.C.=X7R
LxWxT:6.25x7.5x6.7mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA6P1C0G3B822G250AC
Capacitance=8.2nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
CeraLink Capacitors
B58031U7504M062
0.5 μF, 700 V
LxWxT=7.85x7.14x4 mm
CeraLink Capacitors
B58035U5205M052
2 μF, 500 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U5205M062
2 μF, 500 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U5305M052
3 μF, 500 V
LxWxT=7.4x9x9.1 mm
CeraLink Capacitors
B58035U7105M052
1 μF, 700 V
LxWxT=7.4x6x9.1 mm
CeraLink Capacitors
B58035U7155M062
1.5 μF, 700 V
LxWxT=7.4x9x9.1 mm