Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD391JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X8R1E103K050BE
Capacitance=10nF
Edc=25V
T.C.=X8R
LxWxT:1x0.5x0.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3216X8R1E105K160AE
Capacitance=1μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X7R1H475K250AB
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
CAA572X7R1E107M670LJ
Capacitance=100μF
Edc=25V
T.C.=X7R
LxWxT:6.2x5.0x6.7mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CKG57NX7S2A226M500JJ
Capacitance=22μF
Edc=100V
T.C.=X7S
LxWxT:6x5x5mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD220JYNNA
Capacitance=22pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYNNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
SMD / SMT Inductors (Coils)
MLG1005S1N5STD25
L=1.5nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
NLCV25T-4R7M-EF
L=4.7μH
DC Resistance=1.04Ω
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLFV25T-680K-EF
L=68μH
DC Resistance=3.96Ω
L x W x T :
2.5 x 2 x 1.8mm