Multilayer Ceramic Chip Capacitors
C3216X8R1E105K160AE
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Terminal Width(B) |
|
| Terminal Spacing(G) |
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
C3216X8R1E105K160AA
Capacitance=1μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1005C180MTAAB
Maximum continuous voltage [DC]=11V
Maximum Clamping Voltage (8/20uS)=30V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C390KT500NA8
Maximum continuous voltage [DC]=28V
Maximum Clamping Voltage (8/20uS)=72V