Multilayer Ceramic Chip Capacitors

CAA572X7R1E107M670LJ

Product Status
Production
TDK Item Description Please refer to the FAQ about part number
CAA572X7R1E107MT****
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MEGA IMEGACAP (Inline)
LowRLow Resistance
Series
CAA572(5750) [EIA 2220]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.25mm ±0.50mm
Width(W)
5.00mm ±0.50mm
Thickness(T)
6.70mm ±0.50mm
Metal-Frame Width(E)
1.20mm ±0.20mm
Recommended Land Pattern (PA)
4.30mm to 4.70mm
Recommended Land Pattern (PB)
1.50mm to 2.00mm
Recommended Land Pattern (PC)
5.20mm to 5.70mm

Electrical Characteristics

Capacitance
100μF ±20%
Rated Voltage
25VDC
Temperature Characteristic
X7R(±15%)
Dissipation Factor (Max.)
5%
Insulation Resistance (Min.)
5MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
400pcs
FIT (Failure In Time)
This will be displayed when you login to myTDK

CAA572X7R1E107M670LJ

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 728
Country Multiple

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...