Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD11ZU2GA332MYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0603C0G1H470J030BA
Capacitance=47pF
Edc=50V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYGNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MAVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Snap-in, Multi Pin, Large Size Capacitors
B43657C5367M057
360µF/450V DC
25.4mm dia x 40mm length
EMI Suppression Capacitors
B32026A3334K000
0.33uF, 300Vrms AC
12m(W) x 22m(H) x 41.5m(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32641B6223J289
0.022uF, 630V DC
6mm(W) x 12mm(H) x 13mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32524R0226K000
22uF, 63V DC
11mm(W) x 21mm(H) x 31.5mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32529C8222K289
0.0022uF, 630V DC
2.5mm(W) x 6.5mm(H) x 7.3mm(L)