Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA471K-VKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(8.00mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
10.00mm ±1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
470pF ±10%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C4520JB3D471K130KA

Capacitance=470pF
Edc=2000V
T.C.=JB

LxWxT:4.5x2x1.3mm
High Volt. (1000V and over)

Multilayer Ceramic Chip Capacitors

C4520X7R3D102M130KE

Capacitance=1nF
Edc=2000V
T.C.=X7R

LxWxT:4.5x2x1.3mm
Soft termination

Multilayer Ceramic Chip Capacitors

C4532X7T2J224M200KC

Capacitance=0.22μF
Edc=630V
T.C.=X7T

LxWxT:4.5x3.2x2mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

C5750X7R2J224M230KA

Capacitance=0.22μF
Edc=630V
T.C.=X7R

LxWxT:5.7x5x2.3mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors

C5750X7T2E225M250KE

Capacitance=2.2μF
Edc=250V
T.C.=X7T

LxWxT:5.7x5x2.5mm
Soft termination

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-VKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA151K-VKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA221K-VKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA331K-VKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA471K-GKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free