Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-B2GA471KYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA6M4X7T2W224M200AA
Capacitance=0.22μF
Edc=450V
T.C.=X7T
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6M4X7T2W224M200AE
Capacitance=0.22μF
Edc=450V
T.C.=X7T
LxWxT:3.2x2.5x2mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NX7S1E476M500JH
Capacitance=47μF
Edc=25V
T.C.=X7S
LxWxT:6x5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD10-E2GA152MYNS
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 10x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 11.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD16-E2GA472MYGS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 15.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA151K-NKA
Capacitance=150pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA471K-VKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA470J-VKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD65ZU2GA681MYVKA
Capacitance=680pF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free