Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD75-B2GA331KYVKA
|
|
Size
| Diameter(D) |
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
| Dissipation Factor (Max.) |
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
C1608C0G2E102J080AE
Capacitance=1nF
Edc=250V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYNKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD65ZU2GA681MYVKA
Capacitance=680pF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-B2GA471KYVKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 9x7mm ,F: 10mm
Safety Standard approved
Halogen-free
EMI Suppression Capacitors
B32924M3335K000
3.3uF, 305Vrms AC
15.0m(W) x 24.5m(H) x 31.5m(L)
SMD / SMT Inductors (Coils)
TFM252012ALMA1R5MTAA
L=1.5μH
Rated current=3.1A
L x W x T :
2.5 x 2.0 x 1.2mm
Chip Beads
MMZ1005B121CT000
|Z|=120Ω at 100MHz
Rated current=400mA
L x W x T :
1mm x 0.5mm x 0.5mm
Signal Line Common Mode Chokes/Filters
ACT45B-510-2P-TL003
|Z|=2800Ω at 10MHz
Rated current=0.2A
L x W x T :
4.5mm x 3.2mm x 2.8mm
Filters
DEA162690LT-5064A1
Pass Band=699 to 2690MHz
Zc=50se | 50se